Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.820 |
| A dimension MM | 122.428 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ5573-01-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | FC505 |
| Construction Style | Crimp |
| Dust cap pn if included | FF90193-01 |
| End size 1 | -10 |
| Finish plating | Dura-Kote |
| Hose size | -10 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 0.990 |
| Product height mm | 25.146 |
| Product length in | 4.820 |
| Product length mm | 122.428 |
| Product material | Carbon steel |
| Product width in | 0.990 |
| Product width mm | 25.146 |