Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.252 |
| A dimension MM | 82.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5893-01-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 2.020 |
| Drop dimension MM | 51.31 |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 16.002 |
| End size 1 | -6 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.730 |
| Hose cut off factor MM | 43.942 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 2.020 |
| Product height mm | 51.308 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628021074 |