Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.560 |
| A dimension MM | 90.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ5984-0808S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.020 |
| Hose cut off factor MM | 51.200 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 8.000 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 3.560 |
| Product length mm | 90.424 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013811 |
