Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.461 |
| A dimension MM | 62.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.100 |
| Brand | Danfoss |
| Catalog Item | FJ5985-0604S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 35.00 |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.790 |
| Hose cut off factor MM | 45.466 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.048 |
| Product height in | 1.665 |
| Product height mm | 42.291 |
| Product length in | 2.460 |
| Product length mm | 62.484 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146194237 |
