Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.860 |
| A dimension MM | 97.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5985-0806S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 41.10 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.330 |
| Hose cut off factor MM | 59.500 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 6.500 |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 3.860 |
| Product length mm | 98.044 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789298874 |
