Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.862 |
| A dimension MM | 98.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5985-0812S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 41.00 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.290 |
| Hose cut off factor MM | 58.166 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.996 |
| Product height mm | 50.700 |
| Product length in | 3.860 |
| Product length mm | 98.044 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156860 |
