Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.600 |
| A dimension MM | 142.240 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ5986-1212S |
| Compatible hose ID IN | 0.750 |
| Construction Style | Reusable |
| End size 1 | -12 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.440 |
| Hose cut off factor MM | 62.000 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 5.600 |
| Product length mm | 142.240 |
| Product material | Carbon steel |
| Product width in | 0.430 |
| Product width mm | 10.922 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013965 |
![Hose Fittings FJ5995-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215899%2FID433457582979-0101_preview.jpg&w=1920&q=75)