Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.299 |
| A dimension MM | 32.995 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FW1035-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hose size | -16 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 1.798 |
| Product height mm | 45.669 |
| Product length in | 1.299 |
| Product length mm | 32.995 |
| Product width in | 1.798 |
| Product width mm | 45.669 |
| Series | A/C Crimp |
| Thread sealant | No |