Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.111 |
| A dimension MM | 53.610 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FW1172-1212-438 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Braze Type |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.577 |
| Hose cut off factor MM | 40.060 |
| Hose size | -12 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 0.906 |
| Product height mm | 23.012 |
| Product length in | 2.111 |
| Product length mm | 53.610 |
| Product material | 304 Stainless steel |
| Product width in | 0.906 |
| Product width mm | 23.012 |