Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.445 |
| A dimension MM | 87.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G2402-12E |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 1.181 |
| End connection hex size MM | 30.000 |
| End size 1 | -12 |
| End Type 1 | Male 45 degree flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.925 |
| Hose cut off factor MM | 48.900 |
| Hose size | -12 |
| Inside diameter IN | 0.491 |
| Inside diameter MM | 12.450 |
| Product height in | 1.360 |
| Product height mm | 34.544 |
| Product length in | 3.440 |
| Product length mm | 87.376 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Thread size 1 | 1 1/16-14 UN |