Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.736 |
| A dimension MM | 69.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G540041-12-12E |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.000 |
| End size 1 | -12 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.216 |
| Hose cut off factor MM | 30.900 |
| Hose size | -12 |
| Inside diameter IN | 0.491 |
| Inside diameter MM | 12.450 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 2.740 |
| Product length mm | 69.596 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 |