Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.070 |
| A dimension MM | 128.778 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.438 |
| Backup hex size MM | 36.000 |
| Brand | Danfoss |
| Catalog Item | GA12737-12-20E |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| Drop dimension IN | 1.390 |
| Drop dimension MM | 35.31 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | None |
| Hose cut off factor IN | 3.140 |
| Hose cut off factor MM | 79.756 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 24.892 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 5.070 |
| Product length mm | 128.778 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Reusable socket hex IN | 1.438 |
| Reusable socket hex MM | 36.513 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | 1 1/16-14 UN |
