Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.490 |
| A dimension MM | 139.446 |
| Angle shape | Straight |
| Backup hex size IN | 1.440 |
| Backup hex size MM | 36.000 |
| Catalog Item | GA21864-20.6N |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| End connection hex size IN | 1.440 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.169 |
| Hose cut off factor MM | 105.900 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 24.892 |
| Product height in | 3.358 |
| Product height mm | 85.300 |
| Product length in | 5.490 |
| Product length mm | 139.446 |
| Product material | Carbon steel |
| Product width mm | 85.300 |
| Series | 100R5 Reusable |
| Thread sealant | No |