Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.212 |
A dimension MM | 81.600 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.875 |
Compatible hoses | GH134 |
Construction Style | Reusable |
End Type 1 | Tube-O female long pilot |
End Type 2 | Line/hose/tube |
End size 1 | -12 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 1.661 |
Hose cut off factor MM | 42.200 |
Hose size | -10 |
Inside diameter IN | 0.374 |
Inside diameter MM | 9.500 |
Product height in | 2.244 |
Product height mm | 56.997 |
Product length in | 3.212 |
Product length mm | 81.584 |
Product material | Carbon steel |
Product width in | 0.826 |
Product width mm | 20.980 mm |
Thread sealant | No |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |