Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.140 |
| A dimension MM | 79.756 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA23853-1-12-12F |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.560 |
| Hose cut off factor MM | 39.624 |
| Hose size | -12 |
| Inside diameter IN | 0.474 |
| Inside diameter MM | 12.040 |
| Product height in | 2.240 |
| Product height mm | 56.896 |
| Product length in | 3.140 |
| Product material | Carbon steel |
| Product width in | 2.240 |
| Product width mm | 56.896 |
| Series | A/C Reusable |
| Thread sealant | No |