Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.242 |
| A dimension MM | 82.350 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.565 |
| Hose cut off factor MM | 39.750 |
| Hose size | -16 |
| Inside diameter IN | 0.646 |
| Inside diameter MM | 16.400 |
| Product height in | 1.454 |
| Product height mm | 36.950 |
| Product length in | 3.628 |
| Product length mm | 92.150 |
| Product material | Carbon steel |
| Product width in | 1.259 |
| Product width mm | 32.000 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 1/16-14 UN |
