Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.870 |
| A dimension MM | 72.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA23853-6-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.326 |
| Hose cut off factor MM | 33.700 |
| Hose size | -8 |
| Inside diameter IN | 0.3150 |
| Inside diameter MM | 8.0000 |
| Product height in | 0.863 |
| Product height mm | 21.930 |
| Product length in | 3.149 |
| Product length mm | 80.000 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Thread size 1 | 5/8-18 UNF |
