Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.660 |
| A dimension MM | 93.000 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA23854-1-6-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 20 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.130 |
| Hose cut off factor MM | 54.000 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product height in | 1.213 |
| Product height mm | 30.800 |
| Product length in | 3.854 |
| Product length mm | 97.899 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.999 |
| Thread size 1 | 5/8-18 UNF |