Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.852 |
| A dimension MM | 123.250 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GA23854-12-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 29 |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.175 |
| Hose cut off factor MM | 80.650 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.400 |
| Product height in | 2.660 |
| Product height mm | 67.564 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 1/16-14 UN |
