Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.660 |
| A dimension MM | 93.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 0.800 |
| Drop dimension MM | 20.30 |
| End size 1 | -6 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 2.130 |
| Hose cut off factor MM | 54.000 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product height in | 1.606 |
| Product height mm | 40.800 |
| Product length in | 4.228 |
| Product length mm | 107.401 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Working temperature max C | 125 |
| Working temperature max F | 257 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
