Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.354 |
| A dimension MM | 110.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 2.272 |
| Drop dimension MM | 57.70 |
| End size 1 | -12 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.803 |
| Hose cut off factor MM | 71.200 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 3.031 |
| Product height mm | 77.000 |
| Product length in | 4.748 |
| Product length mm | 120.599 |
| Product material | Carbon steel |
| Product width in | 2.244 |
| Product width mm | 57.000 |
| Seal material | Hydrogenated Nitrile (HNBR) |
