Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.380 |
| A dimension MM | 111.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA23855-12-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 58.00 |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.710 |
| Hose cut off factor MM | 68.800 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.400 |
| Product height in | 3.303 |
| Product height mm | 83.901 |
| Product length in | 5.016 |
| Product length mm | 127.401 |
| Product material | Carbon steel |
| Product width in | 1.457 |
| Product width mm | 37.000 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 1/16-14 UN |
