Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.320 |
| A dimension MM | 109.728 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA23862-1-12-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 2.170 |
| Drop dimension MM | 55.12 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End Type 1 | Female ORFS double lap swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.740 |
| Hose cut off factor MM | 69.596 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 2.900 |
| Product height mm | 73.660 |
| Product length in | 4.320 |
| Product length mm | 109.728 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 1 1/16-14 UN |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 17.980 |