Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.331 |
| A dimension MM | 84.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA23911-3-10-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.781 |
| Hose cut off factor MM | 45.237 |
| Hose size | -10 |
| Inside diameter IN | 0.377 |
| Inside diameter MM | 9.576 |
| Product height in | 1.920 |
| Product height mm | 48.768 |
| Product length in | 3.330 |
| Product material | Carbon steel |
| Product width in | 0.920 |
| Series | A/C Reusable |
| Thread sealant | No |