Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.669 |
| A dimension MM | 93.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 1.535 |
| Drop dimension MM | 39.00 |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.000 |
| Hose cut off factor IN | 2.094 |
| Hose cut off factor MM | 53.200 |
| Hose size | -12 |
| Inside diameter IN | 0.453 |
| Inside diameter MM | 11.500 |
| Product height in | 2.200 |
| Product height mm | 55.880 |
| Product length in | 4.260 |
| Product length mm | 108.204 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 29.997 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146023063 |
![Hose Fittings GA23913-10-12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215928%2FID433457688014-0101_preview.jpg&w=1920&q=75)