Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.280 |
| A dimension MM | 83.312 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA23913-4-8-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.280 |
| Drop dimension MM | 32.51 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 24.000 |
| End connection torque | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.736 |
| Hose cut off factor MM | 44.094 |
| Hose size | -8 |
| Inside diameter IN | 0.315 |
| Inside diameter MM | 8.001 |
| Product height in | 0.374 |
| Product height mm | 9.500 |
| Product length in | 1.339 |
| Product length mm | 34.011 |
| Product material | Carbon steel |
| Product width in | 0.374 |
| Product width mm | 9.500 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |