Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.339 |
| A dimension MM | 34.011 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24048-1-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -4 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.660 |
| Hose cut off factor MM | 16.764 |
| Hose size | -4 |
| Inside diameter MM | 3.099 |
| Product height in | 0.374 |
| Product height mm | 9.500 |
| Product length in | 1.339 |
| Product length mm | 34.011 |
| Product material | Carbon steel |
| Product width in | 0.374 |
| Product width mm | 9.500 |
| Series | A/C Reusable |
| Thread sealant | No |