Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.170 |
| A dimension MM | 55.000 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.551 |
| Backup hex size MM | 14.000 |
| Brand | Danfoss |
| Catalog Item | GA24049-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 0 |
| Drop dimension MM | 12 |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.498 |
| Hose cut off factor MM | 38.000 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.000 |
| Product height in | 0.905 |
| Product height mm | 23.000 |
| Product length in | 2.559 |
| Product length mm | 65.001 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/16-20 UNF |
