Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.960 |
| A dimension MM | 125.984 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24092-10-10.2AH |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.870 |
| Hose cut off factor MM | 47.498 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.3980 |
| Product length in | 4.960 |
| Product length mm | 125.984 |
| Product material | Carbon steel |
| Series | A/C Reusable |
| Thread sealant | No |