Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.980 |
| A dimension MM | 101.092 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA24183-10-10KIT |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.060 |
| Drop dimension MM | 52.32 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 24.000 |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid short |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.430 |
| Hose cut off factor MM | 61.722 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 2.240 |
| Product height mm | 56.896 |
| Product length in | 3.980 |
| Product length mm | 101.092 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 7/8-18 |