Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.530 |
| A dimension MM | 89.662 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24337-1-22-16 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.656 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.530 |
| Product length mm | 89.662 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 1 1/16-14 UN |