Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.251 |
| A dimension MM | 108.000 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC800 |
| Construction Style | Reusable |
| Drop dimension IN | 1.142 |
| Drop dimension MM | 29.00 |
| End connection hex size IN | 1.811 |
| End connection hex size MM | 50.000 |
| End size 1 | -24 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 1.811 |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 2.873 |
| Hose cut off factor MM | 73.000 |
| Hose size | -24 |
| Inside diameter IN | 1.161 |
| Inside diameter MM | 29.500 |
| Product height in | 3.030 |
| Product height mm | 76.962 |
| Product length in | 5.240 |
| Product length mm | 133.096 |
| Product material | Carbon steel |
| Product width in | 2.270 |
| Product width mm | 57.658 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M45x2 |
