Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.929 |
| A dimension MM | 49.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hoses | FC800 |
| Construction Style | Reusable |
| End connection hex size IN | 1.181 |
| End connection hex size MM | 30.000 |
| Finish plating | Protective oil |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.000 |
| Hex size 2 IN | 1.181 |
| Hex size 2 MM | 30.000 |
| Hose cut off factor IN | 0.767 |
| Hose cut off factor MM | 19.500 |
| Inside diameter IN | 0.687 |
| Inside diameter MM | 17.460 |
| Product height in | 1.181 |
| Product height mm | 30.000 |
| Product length in | 1.929 |
| Product length mm | 48.997 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 30.000 |