Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.106 |
| A dimension MM | 53.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hoses | FC800 |
| Construction Style | Reusable |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 35.992 |
| Finish plating | Protective oil |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 35.992 |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 36.000 |
| Hose cut off factor IN | 0.787 |
| Hose cut off factor MM | 20.000 |
| Inside diameter IN | 0.953 |
| Inside diameter MM | 24.210 |
| Product height in | 1.417 |
| Product height mm | 35.992 |
| Product length in | 2.106 |
| Product length mm | 53.492 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.992 |