Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.205 |
| A dimension MM | 56.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.811 |
| Backup hex size MM | 46.000 |
| Brand | Danfoss |
| Catalog Item | GA25150-3524 |
| Compatible hose ID IN | 1.500 |
| Compatible hoses | FC800 |
| Construction Style | Reusable |
| End connection hex size IN | 1.811 |
| End connection hex size MM | 45.999 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.826 |
| Hose cut off factor MM | 21.000 |
| Inside diameter IN | 1.161 |
| Inside diameter MM | 29.500 |
| Product height in | 1.811 |
| Product height mm | 45.999 |
| Product length in | 2.205 |
| Product length mm | 56.007 |
| Product material | Carbon steel |
| Product width in | 1.811 |
| Product width mm | 45.999 |