Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.840 |
| A dimension MM | 97.536 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GA25592-6-6-10 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End size 1 | -6 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.120 |
| Hose cut off factor MM | 53.848 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.840 |
| Product length mm | 97.536 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | A/C Reusable |
| Thread sealant | No |