Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.380 |
| A dimension MM | 85.852 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA7000735-25-40 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.840 |
| Drop dimension MM | 46.74 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.840 |
| Hose cut off factor MM | 46.736 |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.128 |
| Product height in | 1.840 |
| Product height mm | 46.736 |
| Product length in | 3.380 |
| Product length mm | 85.852 |
| Product material | Carbon steel |
| Product width in | 0.740 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |