Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.820 |
| A dimension MM | 97.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.860 |
| Drop dimension MM | 47.20 |
| End connection hex size IN | 1.181 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 1.181 |
| Hex size 2 MM | 30.000 |
| Hose cut off factor IN | 2.680 |
| Hose cut off factor MM | 68.000 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.500 |
| Product height in | 2.240 |
| Product height mm | 57.000 |
| Product length in | 3.820 |
| Product length mm | 97.000 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Reusable socket hex MM | 36.000 |
| Thread size 1 | 7/8-14 UNF |