Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.430 |
| A dimension MM | 87.122 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH22825-10-12R |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End size 1 | -12 |
| End type 1 | Female ORFS non-slideback |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.760 |
| Hose cut off factor MM | 44.704 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |
| Product material | Carbon steel |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 17.980 |
