Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.390 |
| A dimension MM | 60.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH22825-6-8 |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 1.310 |
| Hose cut off factor MM | 33.400 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.900 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.810 |
| Product length mm | 71.374 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 5/8-18 UNF |