Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.803 |
| A dimension MM | 71.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH22828-8-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.748 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 1.389 |
| Hose cut off factor MM | 35.300 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 2.800 |
| Product length mm | 71.120 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Thread size 1 | 3/4-16 UNF |
