Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.220 |
| A dimension MM | 107.188 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GH22828-8-6 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 0.820 |
| Drop dimension MM | 20.83 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.438 |
| Hex size 1 MM | 36.000 |
| Hose cut off factor IN | 2.640 |
| Hose cut off factor MM | 67.056 |
| Hose size | -12 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product material | Carbon steel |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |