Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.610 |
| A dimension MM | 117.094 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GH22829-10.7 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.942 |
| Drop dimension MM | 23.93 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.625 |
| Hex size 1 MM | 41.000 |
| Hose cut off factor IN | 2.930 |
| Hose cut off factor MM | 74.422 |
| Hose size | -16 |
| Inside diameter IN | 0.646 |
| Inside diameter MM | 16.408 |
| Product material | Carbon steel |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |