Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.212 |
| A dimension MM | 107.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH22830-12-10ROM |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.748 |
| Compatible hoses | GH134 (Size dependent) |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 68 |
| End size 1 | -12 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.799 |
| Hose cut off factor MM | 71.100 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product height in | 3.030 |
| Product height mm | 76.962 |
| Product length in | 4.570 |
| Product length mm | 116.078 |
| Product material | Carbon steel |
| Product width in | 0.590 |
| Product width mm | 14.986 |
