Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.490 |
| A dimension MM | 114.046 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH22830-12F |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 2.650 |
| Drop dimension MM | 67.31 |
| End size 1 | -12 |
| End type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.800 |
| Hose cut off factor MM | 71.120 |
| Hose size | -12 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 2.650 |
| Product height mm | 67.310 |
| Product length in | 4.490 |
| Product length mm | 114.046 |
| Product material | Carbon steel |
| Product width in | 2.244 |
| Product width mm | 56.998 |
| Series | A/C Reusable |
| Thread sealant | No |