Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.510 |
| A dimension MM | 89.154 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GH22832-6R |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.370 |
| Drop dimension MM | 34.8 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End size 1 | -10 |
| End type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.420 |
| Hose cut off factor MM | 61.468 |
| Hose size | -6 |
| Inside diameter IN | 0.2300 |
| Inside diameter MM | 5.8420 |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 3.510 |
| Product length mm | 89.154 |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |