Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.810 |
| A dimension MM | 96.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH22891-6-6MD |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Tube-O male long pilot |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hose cut off factor IN | 2.850 |
| Hose cut off factor MM | 72.500 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.900 |
| Product height in | 0.669 |
| Product height mm | 17.000 |
| Product length in | 3.810 |
| Product length mm | 96.800 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 5/8-18 UNF |