Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH23245-12-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -8 |
| Inside diameter IN | 0.3100 |
| Inside diameter MM | 7.8740 |
| Product material | Carbon steel |
