Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.030 |
| A dimension MM | 153.162 |
| Angle shape | 135 Degree |
| Brand | Danfoss |
| Catalog Item | GH23607-8-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 2.520 |
| Drop dimension MM | 64.01 |
| End size 1 | -8 |
| End Type 1 | Flange Special |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.340 |
| Hose cut off factor MM | 110.236 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 2.520 |
| Product height mm | 64.008 |
| Product length in | 6.030 |
| Product length mm | 153.162 |
| Series | A/C Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 17.980 |