Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.520 |
| A dimension MM | 64.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH23700-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.398 |
| Compatible hoses | FC505GH134 |
| Construction Style | Crimp |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.494 |
| Hose cut off factor MM | 38.000 |
| Hose size | -6 |
| Inside diameter IN | 0.224 |
| Inside diameter MM | 5.700 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 2.800 |
| Product length mm | 71.120 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 5/8-18 UNF |
